The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64095-0010 10 O-RING FBSPP

Product # 72541159

Select Rubber O-rings

  • Product Details
    Part # 10 O-RING FBSPP  /  G64095-0010
    Product # 72541159
    Description G64095-0010 10 O-RING FBSPP
    UPC 072053465402
  • Specifications
    Inside Diameter (mm) 12.1
    Wall Thickness (mm) 1.6
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011