The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G60248-0008 8 O-RING

Product # 72540008

Select Rubber O-rings

  • Product Details
    Part # 8 O-RING  /  G60248-0008
    Product # 72540008
    Description G60248-0008 8 O-RING
    UPC 072053149111
  • Specifications
    Inside Diameter (in) 41/64
    Wall Thickness (in) 3/32
  • Notes
    Hydraulic Notes 90 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011