The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64095-0008 8 O-RING FBSPP

Product # 72541157

Select Rubber O-rings

  • Product Details
    Part # 8 O-RING FBSPP  /  G64095-0008
    Product # 72541157
    Description G64095-0008 8 O-RING FBSPP
    UPC 072053465396
  • Specifications
    Inside Diameter (mm) 11.1
    Wall Thickness (mm) 1.6
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011