The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G60248-0004 4 O-RING

Product # 72540004

Select Rubber O-rings

  • Product Details
    Part # 4 O-RING  /  G60248-0004
    Product # 72540004
    Description G60248-0004 4 O-RING
    UPC 072053149081
  • Specifications
    Inside Diameter (in) 11/32
    Wall Thickness (in) 5/64
  • Notes
    Hydraulic Notes 90 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011