View All O-Rings

G60898-0032 32 FLANGE O-RING

Product # 72540015

Select Rubber O-rings

  • Product Details
    Part # 32 FLANGE O-RING  /  G60898-0032
    Product # 72540015
    Description G60898-0032 32 FLANGE O-RING
    UPC 072053149227
  • Specifications
    Inside Diameter (in) 2 1/4
    Wall Thickness (in) .139
  • Notes
    Hydraulic Notes 90 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.02