View All O-Rings

G60898-0064X 64 FLANGE O-RING XBULK

Product # 72540136

Select Rubber O-rings

  • Product Details
    Part # 64 FLANGE O-RING  /  G60898-0064X
    Product # 72540136
    Description G60898-0064X 64 FLANGE O-RING XBULK
    UPC 072053189414
  • Specifications
    Inside Diameter (in) 4 3/8
    Wall Thickness (in) .139
  • Notes
    Hydraulic Notes 90 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.15