The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64782-0012 12 O-RING DIN H

Product # 72540153

Select Rubber O-rings

  • Product Details
    Part # 12 O-RING DIN H  /  G64782-0012
    Product # 72540153
    Description G64782-0012 12 O-RING DIN H
    UPC 072053189483
  • Specifications
    Inside Diameter (mm) 9.1
    Wall Thickness (mm) 1.6
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.11