The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64782-0016 16 O-RING DIN H

Product # 72540149

Select Rubber O-rings

  • Product Details
    Part # 16 O-RING DIN H  /  G64782-0016
    Product # 72540149
    Description G64782-0016 16 O-RING DIN H
    UPC 072053189469
  • Specifications
    Inside Diameter (mm) 11.9
    Wall Thickness (mm) 1.8
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011