The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64780-0022 22 O-RING DIN L

Product # 72540202

Select Rubber O-rings

  • Product Details
    Part # 22 O-RING DIN L  /  G64780-0022
    Product # 72540202
    Description G64780-0022 22 O-RING DIN L
    UPC 072053530414
  • Specifications
    Inside Diameter (mm) 20
    Wall Thickness (mm) 2
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011