The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64780-0018 18 O-RING DIN L

Product # 72540201

Select Rubber O-rings

  • Product Details
    Part # 18 O-RING DIN L  /  G64780-0018
    Product # 72540201
    Description G64780-0018 18 O-RING DIN L
    UPC 072053530407
  • Specifications
    Inside Diameter (mm) 15
    Wall Thickness (mm) 2
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011