The product images shown are Illustrative only and may not be an exact representation of the product.
View All O-Rings

G64781-0016 15/16 O-RING DIN L/H

Product # 72540200

Select Rubber O-rings

  • Product Details
    Part # 15/16 O-RING DIN L/H  /  G64781-0016
    Product # 72540200
    Description G64781-0016 15/16 O-RING DIN L/H
    UPC 072053467833
  • Specifications
    Inside Diameter (mm) 12
    Wall Thickness (mm) 2
  • Notes
    Hydraulic Notes 70 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.011