Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All HeatGuard™ Tape

    G81100-0300 HTG 3-INCH WIDE HEATGUARD TAPE

    Product # 72770012

    HeatGuard Tape is designed to provide a non-adhesive insulating wrap that can be used as a substitute for HeatGuard protective sheathing, offering resistance to molten metal splash, radiant heat, abrasion, corrosive atmosphere, moisture, chemicals, vibration and electricity.

    • White knitted fiberglass yarn woven in a flat strip.
    • Coated on one side with iron oxide.
    • Red silicone rubber with a nominal thickness of 0.147".
    • Rated for 500°F (260°C) continuous exposure, up to 2000°F (1093°C) for 15-20 minutes and up to 3000°F (1650°C) for 15-30 seconds.

    • Product Details
      Part # G81100-0300 / HTG 3-INCH WIDE HEATGUARD TAPE
      Product # 72770012
      Description G81100-0300 HTG 3-INCH WIDE HEATGUARD TAPE
      UPC 770075524724