Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All HeatGuard® Protective Sheathing

    G81100-0010 HTG-10

    Product # 72771577

    Used to help protect critical hose assemblies from spark, molten splash, heat and fire. HeatGuard is a completely non-asbestos, heat-resistant, protective sleeving that is a white knitted fiberglass yarn woven and coated with iron oxide red silicone rubber. It goes on easily over most hose and couplings, with only hose clamps or wire ties required for fastening. For use in welding areas, engine compartments, steel mills, oil rigs, and hot asphalt construction. Any application where hose is exposed to high temperatures. Also available as HeatGuard Hi-Temp. Temperature Range: -54°C to +260°C (-65°F to +500°F).

    • HeatGuard can pay for itself in reduced replacement and maintenance costs.
    • Packaged in 50-foot lengths.
    • Nominal wall thickness – 0.135".
    • Available in two grades - HeatGuard and HeatGuard Hi-Temp.

    • Product Details
      Part # G81100-0010 / HTG-10
      Product # 72771577
      Description G81100-0010 HTG-10
      UPC 072053930450