The product images shown are Illustrative only and may not be an exact representation of the product.

HeatGuard® Protective Sheathing

Used to help protect critical hose assemblies from spark, molten splash, heat and fire. HeatGuard is a completely non-asbestos, heat-resistant, protective sleeving. It goes on easily over most hose and couplings, with only hose clamps or wire ties required for fastening. For use in welding areas, engine compartments, steel mills, oil rigs, and hot asphalt construction. Any application where hose is expsed to high temperatures. Nominal wall thickness - 0.135". Available in two grades - HeatGuard and HeatGuard Hi-Temp. Temperature Range: HeatGuard meets SAE AS1072A specificaion with a range of -65 Deg F to 500 Deg F (-54 C to 260 C). HeatGuard Hi-Temp imeets SAE As1072E specification with a range of -65 Deg F to 500 Deg F (-54 C to 260 C) for continous exposure and up to 2000 Deg F (1093 C) for 15 to 20 minutes and up to 3000 Deg F (1650 C) for 15-30 seconds. Contact Hose Product Application for details.

  • HeatGuard can pay for itself in reduced replacement and maintenance costs
  • Packaged in 50 foot lengths
  • Available in two grades - HeatGuard and HeatGuard Hi-Temp
  • Nominal wall thickness - 0.142"
  • Contact Hose Product Application for details.

All Parts

1-10 of 28 Items
Part # Product # Description
52-HTGH / G81101-0052 72771616 G81101-0052 52-HTGH
HTG-10 / G81100-0010 72771577 G81100-0010 HTG-10
HTG-11 / G81100-0011 72771578 G81100-0011 HTG-11
HTG-12 / G81100-0012 72771579 G81100-0012 HTG-12
HTG-13 / G81100-0013 72771580 G81100-0013 HTG-13
HTG-14 / G81100-0014 72771581 G81100-0014 HTG-14
HTG-15 / G81100-0015 72771582 G81100-0015 HTG-15
HTG-16 / G81100-0016 72771196 G81100-0016 HTG-16
HTG-18 / G81100-0018 72771197 G81100-0018 HTG-18
HTG-20 / G81100-0020 72771583 G81100-0020 HTG-20
1-10 of 28 Items