Used to help protect critical hose assemblies from spark, molten splash, heat and fire requiring SAE AS1072E specification. HeatGuard High-Temp is a completely non asbestos, heat-resistant, protective sleeving that is a white knitted fiberglass yarn woven and coated with iron oxide red silicone rubber. It goes on easily over most hose and couplings, with only hose clamps or wire ties required for fastening. For use in welding areas, engine compartments, steel mills, oil rigs, and hot asphalt construction. Any application where hose is exposed to high temperatures. Additional sizes available in standard HeatGuard. Temperature Range: -54°C to +260°C (-65°F to +500°F) for continuous exposure and up to +1093°C (+2000°F) for 15 to 20 minutes and up to +1650°C (+3000°F) for 15 to 30 seconds.
| Part # | G81101-0028 / 28-HTGH |
|---|---|
| Product # | 72771612 |
| Description | G81101-0028 28-HTGH |
| UPC | 072053509137 |
| Material | Fiberglass |
|---|
| Customer Pack | 50 |
|---|---|
| Weight (lbs.) | 0.02 |