Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81995-0406X / 6SC-4 XBULK |
---|---|
Product # | 73346015 |
Description | G81995-0406X 6SC-4 XBULK |
UPC | 770075347347 |
Material | Aluminium |
---|
Customer Pack | 400 |
---|---|
Weight (lbs.) | 0.015 |