Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81995-0104X / 4SC-1 XBULK |
---|---|
Product # | 73346003 |
Description | G81995-0104X 4SC-1 XBULK |
UPC | 072053964141 |
Material | Aluminium |
---|
Customer Pack | 1300 |
---|---|
Weight (lbs.) | 0.03 |