View All Bite Sleeve

G73400-0505 5ERT-5ERT

Product # 725990395

Bite Sleeves are a part of a compression fitting for use in hydraullic or pneumatic applications

  • High quality brass material
  • Product Details
    Part # 5ERT-5ERT  /  G73400-0505
    Product # 725990395
    Description G73400-0505 5ERT-5ERT
    UPC 770075607526
  • Specifications
    Hose I.D. (in) 5/16
    Hose I.D. (mm) 7.9
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.14