View All Bite Sleeve

G73400-0303 3ERT-3ERT

Product # 725990375

Bite Sleeves are a part of a compression fitting for use in hydraullic or pneumatic applications

  • High quality brass material
  • Product Details
    Part # 3ERT-3ERT  /  G73400-0303
    Product # 725990375
    Description G73400-0303 3ERT-3ERT
    UPC 770075607489
  • Specifications
    Hose I.D. (in) 3/16
    Hose I.D. (mm) 4.8
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.06