The product images shown are Illustrative only and may not be an exact representation of the product.
View All Threaded Sleeve

G60595-0202 2DCN-2MP90 6400X2

Product # 725010365

Gates® threaded sleeve adapters are used with copper and aluminum tubing in air, oil, water, and lubrication systems.

  • Easy to assemble with no need for flaring
  • Conform to ASME
  • 500 PSI working pressure
  • Product Details
    Part # 2DCN-2MP90  /  G60595-0202
    Product # 725010365
    Description G60595-0202 2DCN-2MP90 6400X2
    UPC 029769161494
  • Specifications
    T1 Thread (in) 5/16-24
    T2 Thread (in) 1/8-27
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.06