The product images shown are Illustrative only and may not be an exact representation of the product.
View All Threaded Sleeve

G60593-0505 5DCN 6100X5

Product # 725010285

Gates® threaded sleeve adapters are used with copper and aluminum tubing in air, oil, water, and lubrication systems.

  • Easy to assemble with no need for flaring
  • Conform to ASME
  • 500 PSI working pressure
  • Product Details
    Part # 5DCN  /  G60593-0505
    Product # 725010285
    Description G60593-0505 5DCN 6100X5
    UPC 029769161067
  • Specifications
    A1 Outside Diameter (in) 0.3125
    T1 Thread (in) 1/2-20
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.02