Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60676-0010 / 10FSN-L |
---|---|
Product # | 725013815 |
Description | G60676-0010 10FSN-L 41X10 |
UPC | 029769159446 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |