The product images shown are Illustrative only and may not be an exact representation of the product.

SAE Flare Adapters-Brass

Recommended for Air, Fuel, Oil, Power Steering & Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.

  • Manufactured to Meet or Exceed O.E.M. Specifications in Function, Form & Fit.
  • We Also Offer a Wide Variety of Thread Variables to Complete Our Coverage.
  • When It Comes to Variety, No One Can Beat Our Selection & Availability.
  • We Offer a Multitude of Configurations and Sizes Certain to Meet Your Needs.
  • For Use w/ Copper, Brass, Aluminum & Steel Tubing That Can be Flared.
  • Meets ASME & SAE Conformance.

All Parts

1-10 of 241 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10FSCAP / G60643-0010 725017315 G60643-0010 10FSCAP 0.625 in 7/8-14 in
10FSN-L / G60676-0010 725013815 G60676-0010 10FSN-L 41X10 0.625 in 7/8-14 in
10FSN-S / G60675-0010 725013745 G60675-0010 10FSN-S 1110X10 0.625 in 7/8-14 in
10MS-10MS / G60645-1010 725012555 G60645-1010 10MS-10MS 42X10 0.625 in 0.625 in 7/8-14 in 7/8-14 in
10MS-10MS-10MS / G60669-1010 725013625 G60669-1010 10MS-10MS-10MS 44X10 0.625 in 0.625 in 7/8-14 in 7/8-14 in
10MS-10MS-12MP / G60657-1012 725017705 G60657-1012 10MS-10MS-12MP 0.625 in 0.625 in 7/8-14 in 7/8-14 in
10MS-10MS-4MS / G60669-1004 725017945 G60669-1004 10MS-10MS-4MS 0.625 in 0.625 in 7/8-14 in 7/8-14 in
10MS-10MS-6MS / G60669-1006 725017955 G60669-1006 10MS-10MS-6MS 0.625 in 0.625 in 7/8-14 in 7/8-14 in
10MS-10MS-8MP / G60657-1008 725013195 G60657-1008 10MS-10MS-8MP 45X10 0.625 in 0.625 in 7/8-14 in 7/8-14 in
10MS-10MS-8MS / G60669-1008 725017965 G60669-1008 10MS-10MS-8MS 0.625 in 0.625 in 7/8-14 in 7/8-14 in
1-10 of 241 Items