Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57100-0806 / 8MBT-6MP |
---|---|
Product # | 725018735 |
Description | G57100-0806 8MBT-6MP |
UPC | 770075614685 |
T1 Thread (in) | 3/8-18 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.87 |