The product images shown are Illustrative only and may not be an exact representation of the product.
View All Mini-Barbed Tube

G57100-0604 6MBT-4MP 1068X6

Product # 725009235

Gates® Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.

  • Allows for quick connection without any tube preparation
  • Barbed design provides a safe connection and a positive, tactile feel when the connection is made
  • 360 Brass Construction
  • Product Details
    Part # G57100-0604
    Product # 725009235
    Description G57100-0604 6MBT-4MP 1068X6
    UPC 029769146231
  • Specifications
    A1 Outside Diameter (in) 0.375
    T1 Thread (in) 1/4-18
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.06

Brass with Benefits.

As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.