Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57100-0602 / 6MBT-2MP |
---|---|
Product # | 725009225 |
Description | G57100-0602 6MBT-2MP 1068X6X2 |
UPC | 029769146248 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.5299999999999994 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |