Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57050-0006 / 6PLUG-MBT |
---|---|
Product # | 725009175 |
Description | G57050-0006 6PLUG-MBT 1073X6 |
UPC | 029769146408 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.5299999999999994 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |