The product images shown are Illustrative only and may not be an exact representation of the product.
View All Mini-Barbed Tube
G57050-0004 4PLUG-MBT 1073X4
Product # 725009165Gates® Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
- Allows for quick connection without any tube preparation
- Barbed design provides a safe connection and a positive, tactile feel when the connection is made
- 360 Brass Construction
Specifications
-
Product Details
Part # G57050-0004 Product # 725009165 Description G57050-0004 4PLUG-MBT 1073X4 UPC 029769146392 -
Specifications
A1 Outside Diameter (in) 0.25 -
Packaging details
Customer Pack 1 Weight (lbs.) 0.02
Features
Brass with Benefits.
As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.