Gates inverted flare adapters are used with aluminum, brass, copper, and steel tubing that can be flared. Recommended for hydraulic brake, fuel and oil lines, as well as refrigerant in engine, air conditioning, marine, and mobile applications.
Part # | G60625-1616 / 16MP-16FI |
---|---|
Product # | 725011545 |
Description | G60625-1616 16MP-16FI |
UPC | 029769157312 |
A1 Outside Diameter (in) | 1 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.37 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.