The product images shown are Illustrative only and may not be an exact representation of the product.

Inverted Flare

Gates inverted flare adapters are used with aluminum, brass, copper, and steel tubing that can be flared. Recommended for hydraulic brake, fuel and oil lines, as well as refrigerant in engine, air conditioning, marine, and mobile applications.

  • An economical and reusable solution that can be field installed.
  • Threads and seats can be assembles and disassembled for long service life.
  • Tighter tube bends can be achieved using a short nut (brass or steel), whereas a long nut is recommended in applications where excessive, high vibration exists.

All Parts

1-10 of 111 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10FI-10FI / G60693-1010 725014015 G60693-1010 10FI-10FI 302X10 7/8-18 in 7/8-18 in
10T-10MIXN-S / G60596-1010 725010505 G60596-1010 10T-10MIXN-S 105X10 0.625 in 7/8-18 in
12MP-12FI / G60625-1212 725011525 G60625-1212 12MP-12FI 202X12 0.75 in 3/4-14 in 1 1/16-16 in
12MP-12FI90 / G60627-1212 725011825 G60627-1212 12MP-12FI90 402X12 3/4-14 in 1 1/16-16 in
12MP-14FI / G60625-1214 725011535 G60625-1214 12MP-14FI 202X14 0.875 in 3/4-14 in 1 3/16-16 in
12MP-14FI90 / G60627-1214 725011835 G60627-1214 12MP-14FI90 402X14 3/4-14 in 1 3/16-16 in
12T-12MIXN-S / G60596-1212 725010515 G60596-1212 12T-12MIXN-S 105X12 0.75 in 1 1/16-16 in
14FI-14FI-14FI / G60695-1414 725014215 G60695-1414 14FI-14FI-14FI 702X14 1 3/16-16 in 1 3/16-16 in
14T-14MIXN-S / G60596-1414 725010525 G60596-1414 14T-14MIXN-S 105X14 0.875 in 1 3/16-16 in
16MP-16FI / G60625-1616 725011545 G60625-1616 16MP-16FI 1 in 1-11 1/2 in 1 5/16-16 in
1-10 of 111 Items

Metals Made to Your Application Specifications.

With Gates MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.