The product images shown are Illustrative only and may not be an exact representation of the product.

Dual Master Cylinder Adapter

Quality brass adapter designed to fit dual master cylinder applications

  • Quality Brass Materials

All Parts

1-10 of 21 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
G49500-0304 725018415 G49500-0304 7/16-24 in 3/8-24 in
G49500-0405 725006505 G49500-0405 7917 1/2-20 in 7/16-24 in
G49500-0503 725006515 G49500-0503 7909 3/8-24 in 1/2-20 in
G49500-0504 725006525 G49500-0504 7829 7/16-24 in 1/2-20 in
G49500-0506 725006535 G49500-0506 7915 5/8-18 in 1/2-20 in
G49500-0605 725006545 G49500-0605 7916 1/2-20 in 5/8-18 in
G49501-0303 725006555 G49501-0303 1441 9/16-18 in 9/16-18 in
G49501-0404 725006565 G49501-0404 7908 7/16-24 in 9/16-18 in
G49501-0503 725006575 G49501-0503 1/2-20 in 3/8-24 in
G49502-0303 725006585 G49502-0303 7913 1/2-20 in 9/16-18 in
1-10 of 21 Items