Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Ball Valve

    G96350-1616 16FLH-16FLHBV

    Product # 731700295

    High pressure two way ball valves (3000 to 7300 PSI working pressure).

    • Popular sizes and threads.
    • Superior quality.
    • Easy to install.
    • Easy to replace old leaking valves.

    • Product Details
      Part # G96350-1616 / 16FLH-16FLHBV
      Product # 731700295
      Description G96350-1616 16FLH-16FLHBV
      UPC 770075394877
      End 1 Type FLH
      End 2 Type BV
      M Flange Diameter (in) 1
      M Flange Diameter (mm) 25.4
      Nom. Flg. Size (in) 1
      Max. Working Pressure 6000
      Max. Working Pressure (Bar) 413.7
      Working Pressure (psi) 6000