High pressure two way ball valves (3000 to 7300 PSI working pressure).
Part # | G96300-1616 / 16FL-16FLBV |
---|---|
Product # | 731700235 |
Description | G96300-1616 16FL-16FLBV |
UPC | 770075394815 |
End 1 Type | FL |
End 2 Type | BV |
M Flange Diameter (in) | 1 |
M Flange Diameter (mm) | 25.4 |
Nom. Flg. Size (in) | 1 |
Max. Working Pressure | 3000 |
Max. Working Pressure (Bar) | 206.8 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 5.4 |