High pressure two way ball valves (3000 to 7300 PSI working pressure).
Part # | G96210-1212 / 12FP-12FP-12FPBV |
---|---|
Product # | 731700185 |
Description | G96210-1212 12FP-12FP-12FPBV |
UPC | 770075394761 |
End 1 Type | FP |
End 2 Type | FP |
Max. Working Pressure | 5145 |
Max. Working Pressure (Bar) | 354.7 |
Working Pressure (psi) | 5145 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.5 |