High pressure two way ball valves (3000 to 7300 PSI working pressure).
Part # | G96115-1212 / 12FB-12FBBV |
---|---|
Product # | 731700105 |
Description | G96115-1212 12FB-12FBBV |
UPC | 770075394686 |
End 1 Type | FB |
End 2 Type | BV |
Max. Working Pressure | 5880 |
Max. Working Pressure (Bar) | 405.4 |
Working Pressure (psi) | 5880 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.35 |