The product images shown are Illustrative only and may not be an exact representation of the product.

Ball Valve

High pressure two way ball valves (3000 to 7300 PSI working pressure)

  • Populur sizes and threads.
  • Superior quality.
  • Easy to install.
  • Easy to replace old leaking valves.

All Parts

1-10 of 32 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
12FB-12FBBV / G96115-1212 731700105 G96115-1212 12FB-12FBBV 1 1/16-12
12FL-12FLBV / G96300-1212 731700225 G96300-1212 12FL-12FLBV
12FLH-12FLHBV / G96350-1212 731700285 G96350-1212 12FLH-12FLHBV
12FP-12FP-12FPBV / G96210-1212 731700185 G96210-1212 12FP-12FP-12FPBV 3/4-14
12FP-12FPBV / G96110-1212 731700045 G96110-1212 12FP-12FPBV 3/4-14
16FB-16FBBV / G96115-1616 731700115 G96115-1616 16FB-16FBBV 1 5/16-12
16FL-16FLBV / G96300-1616 731700235 G96300-1616 16FL-16FLBV
16FLH-16FLHBV / G96350-1616 731700295 G96350-1616 16FLH-16FLHBV
16FP-16FP-16FPBV / G96210-1616 731700195 G96210-1616 16FP-16FP-16FPBV 1-11 1/2
16FP-16FPBV / G96110-1616 731700055 G96110-1616 16FP-16FPBV 1-11 1/2
1-10 of 32 Items