View All SureLok™ Quick-Release Pliers

91023 SV SUR-LOK PLIERS

Product # 74680036

SureLok™ Quick-Release Pliers make quick work at removing SureLok™ couplings. SureLok™ couplings are simple to install, but their tight placement and strong seal can make removal difficult. SureLok™ Quick-Release Pliers allow for the removal of push-to-connect couplings from the tubing with just one hand in seconds.

  • Straight and 90°offset head options
  • Two sizes available: Small for tubing /8" - 3/8"; Large for tubing 3/8" - 3/4"
  • Easy one hand operation
  • Sold as single units, packs of two, and four-packs in a handy carrying case
  • Product Details
    Part # SV SUR-LOK PLIERS  /  91023
    Product # 74680036
    Description 91023 SV SUR-LOK PLIERS
    UPC 072053538717
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1

Tools of the Trade

Gates doesn't only make superior aftermarket power transmission and fluid power products. Learning from our extensive time working in the field with the technicians who use our products every day, we also develop high quality tools like our SureLok™ Quick Release Pliers, which turn tough jobs into quick work.

Customer Driven Innovation

One of the most important things we do is to listen to our customers. SureLok™ Quick-Release Pliers are the direct result of customer feedback, providing automotive technicians with a tool that saves them time and effort, which in turn creates more efficient operations.