Green Stripe® Vacuum Brake Hose is an extra heavy–duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.
Part # | 27220 / 6ABGS X50FT |
---|---|
Product # | 32454468 |
Description | 27220 3/8X50 HD GS AIR BRAKE |
UPC | 072053065510 |
Continuous Operating Temperature Range | -40°F to +212°F |
Min. Burst Pressure (psi) | 225 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.75 |
Hose Outside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 225 |
Outside Diameter (in) | 0.75 |
Outside Diameter (mm) | 19.1 |
Use | Fleet |
---|
Color | Black |
---|---|
Construction | Two-braid reinforced construction. Smooth Nitrile and Neoprene cover construction is oil-resistant. |
Cover | Polychloroprene (Neoprene). Black. Smooth. Standard. |
Reinforcement | 2-braid, fiber |
Tube | Polychloroprene (Neoprene). Black. |
Construction: Cover | Polychloroprene (Neoprene) |
Construction: Reinforcement | 2-braid, fiber |
Construction: Tube | Polychloroprene (Neoprene) |
Standard Industry Specification | SAE J1402 |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Recommended For | Truck, bus and mobile air brake systems. Can be used as flexible connector between frame and axle. Exceeds SAE J1402 and Bendix specifications. Complies with DOT FMVSS 106 requirements. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 11.3 |