Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Rubber Air Brake Hose

    27221 1/2" HD GS AIR BRAKE X50FT

    Product # 32454467

    Green Stripe® Vacuum Brake Hose is an extra heavy–duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.

    • Recommended For: Truck, bus and mobile air brake systems. Can be used as flexible connector between frame and axle.
    • Exceeds SAE J1403, Type H requirements.
    • Complies with DOT FMVSS 106VH requirements.

    • Product Details
      Part # 27221 / 1/2" HD GS AIR BRAKE X50FT
      Product # 32454467
      Description 27221 1/2" HD GS AIR BRAKE X50FT
      UPC 072053304756
      Continuous Operating Temperature Range -40°F to +212°F
      Min. Burst Pressure (psi) 225
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.875
      Hose Outside Diameter (mm) 22.2
      Inside Diameter (in) 0.5
      Inside Diameter (mm) 12.7
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 225
      Outside Diameter (in) 0.875
      Outside Diameter (mm) 22.2