Truck, bus and mobile air brake, and service lines where heat and battery acids are not present.
Part # | G30050-1208 / 8CABHX12 |
---|---|
Product # | 725018655 |
Description | G30050-1208 8CABHX12 W1212 |
UPC | 072053697490 |
Min. Burst Pressure (psi) | 600 |
Hose Inside Diameter (in). | 0.5 |
Temperature Range | -40°F to +200°F |
Cover | Heat and light stabilized seamless extruded nylon. |
---|---|
Reinforcement | One open ply of fibrous nylon. |
Tube | Heat and light stabilized seamless extruded Nylon 11. |
Recommended For | Truck air brake lines from back of cab to trailer. Conforms to SAE J844 specifications. Meets DOT FMVSS 106. 12" Leads. |
---|---|
Brass Notes | Each Kit contains two color coded hoses; blue for service, red for emergency. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.95 |