Truck, bus and mobile air brake, and service lines where heat and battery acids are not present.
| Part # | H30000-06 / 6NABTA XLGREEL |
|---|---|
| Product # | 43270201 |
| Description | H30000-06 6NABTA XLGREEL |
| UPC | 072053681512 |
| Tube Outside Diameter (in) | 3/8 |
| Continuous Operating Temperature Range | -40°F to +200°F |
| Minimum Bend Radius (in) | 1.5 |
| Minimum Bend Radius (mm) | 38.1 |
| Hose Outside Diameter (in) | 0.375 |
| Hose Outside Diameter (mm) | 9.53 |
| Temperature Range | -40°F to +200°F (-40°C to +93°C) |
| Length (m) | 304.8 |
| Outside Diameter (in) | .375 |
| Outside Diameter (mm) | 9.53 |
| Coupling Recommendation | Compression; SureLok™ Couplings |
|---|
| Color | Black |
|---|---|
| Cover | Nylon. Black |
| Reinforcement | Nylon - Type B |
| Tube | Heat/Light Stabilized Seamless Extruded Nylon |
| Construction: Cover | Nylon |
| Construction: Reinforcement | Nylon - Type B |
| Construction: Tube | Heat/Light Stabilized Seamless Extruded Nylon |
| Reinforcement Type | B |
| Standard Industry Specification | SAE J844 |
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
| Notes | J844. DOT FMVSS 106-74. |
|---|---|
| Recommended For | Truck, bus and mobile air brake, and service lines where heat and battery acids are not present. Conforms to SAE J844 specifications. Meets DOT FMVSS 106-74. |
| Customer Pack | 1000 |
|---|---|
| Weight (lbs.) | 0.028 |
| Packaging | T |