Truck, bus and mobile air brake, and service lines where heat and battery acids are not present.
Part # | 2NABTAXLG REEL |
---|---|
Product # | 43270117 |
Description | H30000-02 2NABTAXLG REEL |
UPC | 072053681482 |
Tube Outside Diameter (in) | 1/8 |
Continuous Operating Temperature Range | -40°F to +200°F |
Minimum Bend Radius (in) | 0.37 |
Minimum Bend Radius (mm) | 9.4 |
Hose Outside Diameter (in) | 0.125 |
Hose Outside Diameter (mm) | 3.18 |
Temperature Range | -40°F to +200°F (-40°C to +93°C) |
Outside Diameter (in) | .125 |
Outside Diameter (mm) | 3.18 |
Coupling Recommendation | Compression. SureLok™ Couplings |
---|
Color | Black |
---|---|
Cover | Nylon. Black. Not Applicable. |
Reinforcement | Nylon - Type A |
Tube | Heat/Light Stabilized Seamless Extruded Nylon. . |
Construction: Cover | Nylon |
Construction: Reinforcement | Nylon - Type A |
Construction: Tube | Heat/Light Stabilized Seamless Extruded Nylon |
Reinforcement Type | A |
Standard Industry Specification | SAE J844 |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Recommended For | Truck, bus and mobile air brake, and service lines where heat and battery acids are not present. Conforms to SAE J844 specifications. Meets DOT FMVSS 106-74. |
---|
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 0.005 |
Packaging | T |