The product images shown are Illustrative only and may not be an exact representation of the product.

Nylon Air Brake Tubing

Air Brake for truck, tractor trailer, and other moving equipment. Also suitable for DEF vent line, air accessories, and intrumentation, alcohol, and solvents. Not for use where heat or battery acid is present. Federal law requires registration with the Depertment of Transportation for anyone producing air brake assemblies with swaged or crimped fittings.

  • Temperature: -40C to +93C (-40F to +200F)
  • Meets DOT FMVSS 106 and SAE J844 requirements
  • Heat and light stabilized seamless extruded nylon 12 tube, nylon 11 cover
  • Type A is non-reinforced by DOT for air brake systems (use for service lines only)
  • Type B is reinforced with one ply of firous nylon
  • Multiple colors available

All Parts

1-10 of 65 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
G30050-1208 725018655 G30050-1208 8CABHX12 W1212 150 1/2 2.95
G30050-1508 725018665 G30050-1508 8CABHX15 W1515 150 1/2 2.75
H30000-02 43270117 H30000-02 2NABTAXLG REEL 150 0.37 0.005
H30000-04 43270101 H30000-04 4NABTAXLG REEL 150 1 0.014
H30000-05 43270120 H30000-05 5NABTAXREEL 150 1.25 0.02
H30000-06 43270201 H30000-06 6NABTA XLGREEL 150 1.5 0.028
H30000-10 43270115 H30000-10 10NABTAXREEL 150 2.5 0.08
H30000-12 43270116 H30000-12 12NABTAXREEL 150 3 0.09
H30002-02 43270049 H30002-02 2NABTA X100FT 150 0.37 0.45
H30002-03 43270051 H30002-03 3NABTA X100FT 150 0.75 0.85
1-10 of 65 Items