Gates automotive adapters are used with aluminum, brass, copper, and steel tubing and adapt automotive oil filters, carburetors, power steering and fuel lines, transmission oil cooler lines, and drain plugs. Also used to adapt brake lines to port configurations found in master cylinders or for adapting brake lines to metric sizes.
Part # | G49310-0303 |
---|---|
Product # | 725006255 |
Description | G49310-0303 7812 |
UPC | 029769164884 |
T1 Thread (in) | 3/8-24 |
T2 Thread (in) | 3/8-24 |
Includes Switch Port | false |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.12 |