The product images shown are Illustrative only and may not be an exact representation of the product.

Green Stripe® Vacuum Brake Hose

Green Stripe® Vacuum Brake Hose provides an extra heavy-duty hose solution designed to firt most most air brake systems on trucks, trailers, and heavy equipment. These hoses Resist collapsing or deforming even under high vacuum at elevated temperatures.

  • Rubber-infused fabric construction provide superior strength
  • Oil-resistant neoprene construction
  • Standard air brake coupling compatible
  • High temperature range tolerance: -40°F to + 257°F (-40°C to +125°C)
  • Exceeds SAE J1403, Type H requirements.
  • Complies with D.O.T. FMVSS 106VH requirements.

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27211 32764475 27211 1/2" GS VACUUM BRAKE X50FT
27212 32454476 27212 5/8" GS VACUUM BRAKE X50FT 5/8 1 1/16 30 21.52
27213 31454477 27213 3/4" GS VACUUM BRAKE X50FT 3/4 1 3/16 30 21.5
1-3 of 3 Items

Constructed to Perform

Green Stripe™ Vacuum Brake Hose is another example of Gates® material science innovation and automotive aftermarket expertise. Each hose is produced with multi-ply rubber-infused fabric to provide durability and wrapped in a neoprene cover to resist oil and other contaminants.

OE Quality for the Aftermarket

Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. Gates® Green Stripe™ Vacuum Brake Hose provide an automotive aftermarket solution that's equal to, or better, than OE parts.