Our D.O.T. Type A2 Field Attachable couplings work with Gates C5C, C5CXH, C5D, and C5M hoses to allow for easy assembly fabrication of air brake, power steering, transmission oil cooler, and hot oil lines without the need for a crimper.
Part # | G35100-0404X / 4C5E-4RMP XBULK |
---|---|
Product # | 72360076 |
Description | G35100-0404X 4C5E-4RMP XBULK |
UPC | 072053980295 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.03 |
C Cutoff (mm) | 26.16 |
L Length (in) | 1.752 |
L Length (mm) | 44.5 |
Hose Inside Diameter (in) | 0.189 |
Hose Inside Diameter (mm) | 4.8 |
C (in) | 1.03 |
L (in) | 1.75 |
Material | Steel |
---|
Notes | DOT FMVSS Type A1 (No mandrel required). |
---|
Customer Pack | 150 |
---|---|
Weight (lbs.) | 0.07 |