Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All C5M Hydraulic Hose

    86598 10C5M X50FT

    Product # 36584598

    Recommended for all commercial and recreational vessel fuel line applications, C5M Marine Fuel Line hose is suitable for marine diesel, gasoline, B100 Biodiesel, gasohol fuels and hot oil applications.

    • Recommended For: All commercial and recreational vessel fuel line applications. Suitable for on-shore/off-shore and marine diesel fuel, gasoline, B100 Bio-Diesel, gasohol fuels and hot oil applications up to +212F.
    • For use with Brass or Steel C5 and C5X Field Attachable Couplings [G34 Series], GlobalSpiral™ Couplings [G20 Series] and MegaCrimp™ Couplings [G25 Series].
    • Nitrile tube with a one-wire braid reinforcement; Nitrile and PVC blue cover.
    • Exceeds performance requirements of SAE J30R2 for non-marine applications and meets USCG marine fuel line specifications, SAE J1527 B100 to +52°C (+125°F) Type A Class 1 and SAE J1942-1 Type A and Type B requirements.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 86598 / 10C5M X50FT
      Product # 36584598
      Description 86598 10C5M X50FT
      UPC 072053311006
      Vacuum (In. Hg) 10
      Continuous Operating Temperature Range -4°F to +212°F
      Minimum Bend Radius (in) 2.3
      Minimum Bend Radius (mm) 58.4
      Min. Burst Pressure (psi) 500
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.92
      Hose Outside Diameter (mm) 23.4
      Inside Diameter (in) 0.5
      Inside Diameter (mm) 12.7
      Temperature Range -4°F to +212°F (-20°C to +100°C)
      Working Pressure (psi) 500
      Outside Diameter (in) 0.92
      Outside Diameter (mm) 23.4

    Features and Benefits

    • Recommended Couplings: Brass or Carbon C5 Field Attachable Couplings. Brass or Carbon C5X Field Attachable Couplings (-5, -8, -12).
    • Meets USCG marine fuel line specifications, SAE J1527 B100 to +52°C (+125°F) Type A Class 1 and SAE J1942 requirements.
    • Exceeds performance requirements of SAE J30R2 for non-marine applications.
    • Tube: Nitrile.
    • Reinforcement: One wire braid.
    • Cover: Nitrile and PVC. Blue.