The product images shown are Illustrative only and may not be an exact representation of the product.

C5M Hydraulic Hose

Recommended for all commercial and recreational vessel fuel line applications. Suitable for marine diesel, gasoline, B100 Biodiesel, gasohol fuels and hot oil applications. On–shore/off–shore and marine diesel fuel and gasoline applications and hot oil lines up to +212 Deg F. Meets USCG marine fuel line specifications, SAE J1527 B100 to +125 Deg F Type A Class 1 and SAE J1942 requirements. Exceeds performance requirements of SAE J30R2 for non–marine applications.Meets Flame Resistance Acceptance Designation MSHA 2G.Temperature Range: -4 Deg F to +212 Deg F (-20 Deg C to +100 Deg C).Recommended Couplings: Brass or Carbon C5 Field Attachable CouplingsBrass or Carbon C5X Field Attachable Couplings (-5, -8, -12)Gates - Powering Progress

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70614 36581965 70614 1/4XRL C5M MARINE FUEL LINE HOSE 500 34.5 1/4 6.4 .58 14.7 24 1.3 0.21 385
70615 36581969 70615 5/16XRL C5M MARINE FUEL LINE HOSE 500 34.5 5/16 7.9 .67 17 24 1.3 0.27 385
70616 36581973 70616 13/32XRL C5M MARINE FUEL LINE HOSE 500 34.5 13/32 10.3 .77 19.6 24 1.8 0.33 330
70618 36581981 70618 5/8XRL C5M MARINE FUEL LINE HOSE 500 34.5 5/8 15.9 1.08 27.4 10 2.8 0.51 220
70619 36581985 70619 7/8XRL C5M MARINE FUEL LINE HOSE 500 34.5 7/8 22.2 1.23 31.2 10 3.5 0.62 165
86596 36584596 86596 6C5M X50FT 500 5/16 .67 1.3 13.28
86597 36584597 86597 8C5M X50FT 500 13/32 .77 1.8 15.67
86598 36584598 86598 10C5M X50FT 500 1/2 .92 2.3 21.51
86599 36584599 86599 12C5M X50FT 500 5/8 1.08 2.8 26.84
86600 36584600 86600 16C5M X50FT 500 7/8 1.23 3.5 27.58
1-10 of 10 Items