Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All C5E Hydraulic Hose

    70195 12C5EXCTN

    Product # 36580205

    C5E High-Temp Flexline™ hose is recommended for air brake hose, power steering (CAUTION: Intended for heavy–duty commercial vehicle use only), engine and transmission coolant lines and hot (+300°F) lube oil lines. Not recommended for gasoline or diesel fuel.

    • Recommended For: Air brake hose, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), engine and transmission coolant lines, and hot (+300F) lube oil lines. Not recommended for gasoline or diesel fuel.
    • For use with C5E Field Attachable Couplings [G35 Series].
    • Meets DOT FMVSS 106 Type A1, SAE J1405 and SAE J1402 Type A1 (-4 to -12).

    • Product Details
      Part # 70195 / 12C5EXCTN
      Product # 36580205
      Description 70195 12C5EXCTN
      UPC 072053226720
      Continuous Operating Temperature Range -40°F to +300°F
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 750
      Hose Inside Diameter (in). 0.625
      Hose Inside Diameter (mm) 15.9
      Hose Outside Diameter (in) 0.95
      Hose Outside Diameter (mm) 24.1
      Inside Diameter (in) 0.625
      Inside Diameter (mm) 15.9
      Temperature Range -40°F to +300°F (-40°C to +149°C)
      Working Pressure (psi) 750
      Outside Diameter (in) 0.95
      Outside Diameter (mm) 24.1