C5E High-Temp Flexline™ hose is recommended for air brake hose, power steering (CAUTION: Intended for heavy–duty commercial vehicle use only), engine and transmission coolant lines and hot (+300°F) lube oil lines. Not recommended for gasoline or diesel fuel.
Part # | 70194 / 10C5EXCTN |
---|---|
Product # | 36580204 |
Description | 70194 10C5EXCTN |
UPC | 072053226713 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 2.3 |
Minimum Bend Radius (mm) | 58.4 |
Min. Burst Pressure (psi) | 1250 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.83 |
Hose Outside Diameter (mm) | 21.1 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 1250 |
Outside Diameter (in) | 0.83 |
Outside Diameter (mm) | 21.1 |
Coupling Recommendation | C5E Field Attachable Couplings [G35 Series] |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Textile Braid Impregnated w/ Synthetic Rubber. Black. Standard. |
Reinforcement | 2-braid, textile, wire |
Tube | Nitrile - Type C. Black. Heat, Oil Resistant. |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 2-braid, textile, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE J1402 A1 |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Notes | DOT FMVSS 106 Type A1 and SAE J1402 Type A1 (-4 to -12). |
---|---|
Recommended For | Air brake hose, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), engine and transmission coolant lines, and hot (+300°F) lube oil lines. Not recommended for gasoline or diesel fuel. |
Customer Pack | 330 |
---|---|
Weight (lbs.) | 0.25 |
Packaging | D |